(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Numbers)

Cross Recessed Pan Head Machine Screw
  • On Sale Till 31/03/2025
  • Volume Discount

[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number

Configured Part Number is shown.

CSPPN-SUSTBS-M3-10

Part Number
CSPPN-SUSTBS-M3-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

SGD 0.12

1 Piece(s)Available 4 Day(s) or more 10310[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.5Low Quantity (can be purchased from one)StandardComplete thread

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPN-SUSTBS-M3-10 in the Cross Recessed Pan Head Machine Screw series.

Similar Part Numbers

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUSTBS-M3-12
CSPPN-SUSTBS-M3-14
CSPPN-SUSTBS-M3-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

SGD 0.09

1 Piece(s)Available 4 Day(s) or more 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)StandardComplete thread

SGD 0.12

1 Piece(s)Available 4 Day(s) or more 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

SGD 0.20

1 Piece(s)Available 4 Day(s) or more 102.612[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

SGD 0.12

1 Piece(s)Available 6 Day(s) or more 10312[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.5Low Quantity (can be purchased from one)StandardComplete thread

SGD 0.09

1 Piece(s)Available 4 Day(s) or more 10314[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.5Low Quantity (can be purchased from one)StandardComplete thread

SGD 0.09

1 Piece(s)Available 4 Day(s) or more 10315[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3040.5Low Quantity (can be purchased from one)StandardComplete thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)