(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).
Part Number
Configured Part Number is shown.
CSPPN-SUSTBS-M2-2
Part Number |
---|
CSPPN-SUSTBS-M2-2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 439.53 | 10,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 2 | 2 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Pan | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPN-SUSTBS-M2-2 in the Cross Recessed Pan Head Machine Screw series.
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUSTBS-M2-20 |
CSPPN-SUSTBS-M2-25 |
CSPPN-SUSTBS-M2-3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 0.09 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | Complete thread | ||
SGD 0.12 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | ||
SGD 0.20 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 2.6 | 12 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | ||
SGD 208.11 | 3,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 2 | 20 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
SGD 159.40 | 2,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 2 | 25 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
SGD 0.12 | 1 Piece(s) | Available | Same day | 10 | 2 | 3 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Low Quantity (can be purchased from one) | Standard | Complete thread |
How can we improve?
How can we improve?