(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Knob BA/BB

Plastic Knob BA/BB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plastic Knob BA/BB
  • Plastic Knob BA/BB
  • Plastic Knob BA/BB
  • Plastic Knob BA/BB

A safe knob that is round and has no protrusions.
[Features]
・ Made of black and red phenolic resin, the surface of the sphere is glossy and beautiful
・ Operating temperature: -20 to +110℃
[Applications]
・ Can be used as a knob by screwing into the tip of the shaft

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BA-20X5-B
BA-20X5-R
BA-20X6-B
BA-20X6-R
BA-25X6-B
BA-25X6-R
BA-25X8-B
BA-25X8-R
BA-30X8-B
BA-30X8-R
BA-30X10-B
BA-30X10-R
BA-32X8-B
BA-32X8-R
BA-32X10-B
BA-32X10-R
BA-35X8-B
BA-35X8-R
BA-35X10-B
BA-35X10-R
BA-40X10-B
BA-40X10-R
BA-40X12-B
BA-40X12-R
BA-50X12-B
BA-50X12-R
BA-50X16-B
BA-50X16-R
BB-20X5-B
BB-20X5-R
BB-20X6-B
BB-20X6-R
BB-25X6-B
BB-25X6-R
BB-25X8-B
BB-25X8-R
BB-30X8-B
BB-30X8-R
BB-30X10-B
BB-30X10-R
BB-32X8-B
BB-32X8-R
BB-32X10-B
BB-32X10-R
BB-35X8-B
BB-35X8-R
BB-35X10-B
BB-35X10-R
BB-40X10-B
BB-40X10-R
BB-40X12-B
BB-40X12-R
BB-50X12-B
BB-50X12-R
BB-50X16-B
BB-50X16-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Length
(mm)
Mounting Section, Material Knob Outer Diameter
(Ø)
Knob Height
(mm)
Knob Color

SGD 2.31

1 Piece(s) 4 Day(s) or more M59Phenol Resin2019Black

SGD 2.02

1 Piece(s) 5 Day(s) or more M59Phenol Resin2019Red

SGD 2.31

1 Piece(s) 4 Day(s) or more M69Phenol Resin2019Black

SGD 2.02

1 Piece(s) 5 Day(s) or more M69Phenol Resin2019Red

SGD 2.16

1 Piece(s) 5 Day(s) or more M614Phenol Resin2524Black

SGD 2.16

1 Piece(s) 5 Day(s) or more M614Phenol Resin2524Red

SGD 2.16

1 Piece(s) 4 Day(s) or more M814Phenol Resin2524Black

SGD 2.16

1 Piece(s) 5 Day(s) or more M814Phenol Resin2524Red

SGD 2.66

1 Piece(s) 5 Day(s) or more M815Phenol Resin3028Black

SGD 2.66

1 Piece(s) 5 Day(s) or more M815Phenol Resin3028Red

SGD 2.66

1 Piece(s) 5 Day(s) or more M1015Phenol Resin3028Black

SGD 2.66

1 Piece(s) 5 Day(s) or more M1015Phenol Resin3028Red

SGD 2.76

1 Piece(s) 5 Day(s) or more M815Phenol Resin3230Black

SGD 2.76

1 Piece(s) 5 Day(s) or more M815Phenol Resin3230Red

SGD 2.76

1 Piece(s) 4 Day(s) or more M1015Phenol Resin3230Black

SGD 2.76

1 Piece(s) 5 Day(s) or more M1015Phenol Resin3230Red

SGD 2.95

1 Piece(s) 5 Day(s) or more M815Phenol Resin3533Black

SGD 2.95

1 Piece(s) 5 Day(s) or more M815Phenol Resin3533Red

SGD 2.95

1 Piece(s) 5 Day(s) or more M1015Phenol Resin3533Black

SGD 2.95

1 Piece(s) 5 Day(s) or more M1015Phenol Resin3533Red

SGD 3.73

1 Piece(s) 9 Day(s) or more M1015Phenol Resin4038Black

SGD 3.73

1 Piece(s) 9 Day(s) or more M1015Phenol Resin4038Red

SGD 3.73

1 Piece(s) 7 Day(s) or more M1223Phenol Resin4038Black

SGD 3.73

1 Piece(s) 5 Day(s) or more M1223Phenol Resin4038Red

SGD 7.37

1 Piece(s) 5 Day(s) or more M1223Phenol Resin5048Black

SGD 7.37

1 Piece(s) 5 Day(s) or more M1223Phenol Resin5048Red

SGD 7.37

1 Piece(s) 4 Day(s) or more M1626Phenol Resin5048Black

SGD 7.37

1 Piece(s) 5 Day(s) or more M1626Phenol Resin5048Red

SGD 2.60

1 Piece(s) 5 Day(s) or more M59[Brass] Brass C3604B2019Black

SGD 2.60

1 Piece(s) 4 Day(s) or more M59[Brass] Brass C3604B2019Red

SGD 3.36

1 Piece(s) 4 Day(s) or more M69[Brass] Brass C3604B2019Black

SGD 2.60

1 Piece(s) 5 Day(s) or more M69[Brass] Brass C3604B2019Red

SGD 3.68

1 Piece(s) 4 Day(s) or more M69[Brass] Brass C3604B2524Black

SGD 2.82

1 Piece(s) 5 Day(s) or more M69[Brass] Brass C3604B2524Red

SGD 3.13

1 Piece(s) 5 Day(s) or more M812[Brass] Brass C3604B2524Black

SGD 3.13

1 Piece(s) 4 Day(s) or more M812[Brass] Brass C3604B2524Red

SGD 3.56

1 Piece(s) 5 Day(s) or more M815[Brass] Brass C3604B3028Black

SGD 3.56

1 Piece(s) 5 Day(s) or more M815[Brass] Brass C3604B3028Red

SGD 3.69

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B3028Black

SGD 3.69

1 Piece(s) 4 Day(s) or more M1015[Brass] Brass C3604B3028Red

SGD 3.69

1 Piece(s) 5 Day(s) or more M815[Brass] Brass C3604B3230Black

SGD 3.69

1 Piece(s) 5 Day(s) or more M815[Brass] Brass C3604B3230Red

SGD 3.81

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B3230Black

SGD 3.81

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B3230Red

SGD 4.05

1 Piece(s) 4 Day(s) or more M815[Brass] Brass C3604B3533Black

SGD 3.85

1 Piece(s) 5 Day(s) or more M815[Brass] Brass C3604B3533Red

SGD 4.18

1 Piece(s) 4 Day(s) or more M1015[Brass] Brass C3604B3533Black

SGD 3.98

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B3533Red

SGD 5.10

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B4038Black

SGD 5.10

1 Piece(s) 5 Day(s) or more M1015[Brass] Brass C3604B4038Red

SGD 5.48

1 Piece(s) 4 Day(s) or more M1223[Brass] Brass C3604B4038Black

SGD 5.48

1 Piece(s) 5 Day(s) or more M1223[Brass] Brass C3604B4038Red

SGD 9.31

1 Piece(s) 5 Day(s) or more M1223[Brass] Brass C3604B5048Black

SGD 9.31

1 Piece(s) 5 Day(s) or more M1223[Brass] Brass C3604B5048Red

SGD 9.92

1 Piece(s) 4 Day(s) or more M1626[Brass] Brass C3604B5048Black

SGD 9.92

1 Piece(s) 8 Day(s) or more M1626[Brass] Brass C3604B5048Red

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Round Shape Knob Material Phenol Resin
Round Shape, Type Ball Set Screw Flat Machining No Side Machined No
Additional Function No Mounting Part Machining Blind Hole Knob Surface Treatment No
Mounting Section, Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)