(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe Suspending Fixture, Part for Rolled Band Series, Fixture

Pipe Suspending Fixture, Part for Rolled Band Series, Fixture

[Features]
· "A10244 rolled band A conformation" specialized part.
· Cannot be used for "A10245 rolled band B conformation" or "A10246 stainless steel rolled band B conformation".
· Zinc electroplating finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10255-0018

 
Part Number
A10255-0018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.47

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1 Band Insertion Part Size(mm) W22XH20Xt5 Bolt Size M6X12L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)