(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vertical Pipe Fitting with well Screw Leg (Electrogalvanized/Stainless Steel/Gutter Plating)

Vertical Pipe Fitting with well Screw Leg (Electrogalvanized/Stainless Steel/Gutter Plating)

Screw type mounting leg for standing bands

[Features]
· Screw type mounting leg for vertical bands.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10375-0016
A10375-0035
A10375-0040
A10375-0054
A10375-0069
A10375-0073
A10393-0014
A10393-0029
A10393-0033
A10393-0048
A10393-0052
A10393-0067
A10406-0014
A10406-0029
A10406-0033
A10406-0048
A10406-0052
A10406-0067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Length H
(mm)

SGD 7.53

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating60

SGD 8.09

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating80

SGD 8.55

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating100

SGD 8.95

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating120

SGD 9.28

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating150

SGD 16.68

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Electrolytic Zinc Plating200

SGD 20.92

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No60

SGD 22.35

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No80

SGD 23.70

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No100

SGD 24.69

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No120

SGD 25.66

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No150

SGD 40.60

1 Piece(s) 11 Day(s) or more [Stainless Steel] SUS304No200

SGD 13.66

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)60

SGD 13.66

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)80

SGD 14.40

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)100

SGD 15.25

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)120

SGD 16.65

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)150

SGD 18.10

1 Piece(s) 9 Day(s) or more [Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)200

Loading...

  1. 1

Basic Information

Type Related Components Width(mm) 32 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)