(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floor Mount Pipe Support, Anti-Vibration With Set Floor Nut, With Plate Stopper (Part Numbers)

Floor Mount Pipe Support, Anti-Vibration With Set Floor Nut, With Plate Stopper
  • Volume Discount

[Features]
▪ Level adjustment and anti-vibration auxiliary band for 32A to 80A.
▪ With 3 mm rubber.
· All screws can be replaced.
· This product alone does not have effect in markedly reducing vibration transmission.
· Other H dimensions are available.
· Zinc electroplated finish (stainless steel produced by custom order).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A14920-0019
A14920-0023
A14920-0038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize

SGD 8.80

1 Piece(s)Available 4 Day(s) or more 120

SGD 9.17

1 Piece(s)Available 4 Day(s) or more 150

SGD 10.34

1 Piece(s)Available 4 Day(s) or more 200

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Main fit tube(or application tube)outside diameter(mm) 50~Less than 100 Material Steel
Applicable Tube Type SGP/VP Tube Surface Treatment Electrolytic Zinc Plating The size of diameter of steel pipe (A) 32A~80A
Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)