(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Roller Band Type L Bracket

Roller Band Type L Bracket

[Features]
· L bracket for "A10589 type roller type A", "A10590 type roller type B".
· Zinc electroplated finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10595-0010
A10595-0024
A10595-0039
A10595-0043
A10595-0058
A10595-0062
A10595-0077
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize No Hole position L1
(mm)
Hole position H1
(mm)
Hole diameter D
(φ)
Hole diameter G
(φ)

SGD 1.49

1 Piece(s) 10 Day(s) or more No.116258.58.5

SGD 1.79

1 Piece(s) 10 Day(s) or more No.2163110.58.5

SGD 2.61

1 Piece(s) 10 Day(s) or more No.3204111.511

SGD 2.35

1 Piece(s) 10 Day(s) or more No.4244514.514.5

SGD 5.91

1 Piece(s) 10 Day(s) or more No.528581918

SGD 6.39

1 Piece(s) 10 Day(s) or more No.635702121

SGD 15.61

1 Piece(s) 14 Day(s) or more No.740902424

Loading...

  1. 1

Basic Information

Type Related Parts of Floor Band Material Steel Surface Treatment Electrolytic Zinc Plating
Application For Stationary Roller Type A/B Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)