(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Bracket - Hayauma - Finished Product - Hayauma WM Series

Standard Bracket - Hayauma - Finished Product - Hayauma WM Series

A gate type bracket for horizontal-running piping. For light items. Holes on both faces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A12195-0017
A12195-0021
A12195-0036
A12195-0055
A12210-0015
A12210-0020
A12210-0034
A12210-0049
A12211-0012
A12211-0027
A12211-0031
A12211-0046
A12212-0010
A12212-0024
A12212-0039
A12212-0043
A12231-0015
A12231-0020
A12231-0034
A12231-0049
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Size A
(mm)
Size B
(mm)
Specifications Nail Hole Pitch
(mm)
Part number (Part number)

SGD 36.12

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)180240Holes on Both Sides-WM-3434

SGD 39.47

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)240300Holes on Both Sides-WM-3445

SGD 48.97

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)300360Holes on Both Sides-WM-3456

SGD 54.01

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)360420Holes on Both Sides-WM-3467

SGD 146.79

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No180240Holes on Both Sides-WM-3434

SGD 149.92

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No240300Holes on Both Sides-WM-3445

SGD 207.99

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No300360Holes on Both Sides-WM-3456

SGD 224.47

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No360420Holes on Both Sides-WM-3467

SGD 146.79

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No180240Holes on Both Sides (Nail Holes)60WNM-3434

SGD 149.92

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No240300Holes on Both Sides (Nail Holes)60WNM-3445

SGD 207.99

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No300360Holes on Both Sides (Nail Holes)60WNM-3456

SGD 224.47

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No360420Holes on Both Sides (Nail Holes)60WNM-3467

SGD 146.79

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No180240Holes on Both Sides (Nail Holes)30WNFM-3434

SGD 149.92

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No240300Holes on Both Sides (Nail Holes)30WNFM-3445

SGD 207.99

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No300360Holes on Both Sides (Nail Holes)30WNFM-3456

SGD 224.47

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No360420Holes on Both Sides (Nail Holes)30WNFM-3467

SGD 36.12

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating180240Holes on Both Sides-WM-3434

SGD 39.47

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating240300Holes on Both Sides-WM-3445

SGD 48.97

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating300360Holes on Both Sides-WM-3456

SGD 54.01

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating360420Holes on Both Sides-WM-3467

Loading...

  1. 1

Basic Information

Hole Pitch(mm) 60 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)