(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Bracket Hayauma Fabrication Spaceman

Standard Bracket Hayauma Fabrication Spaceman

Support trestle for floor plumbing and vertical plumbing

[Features]
· Support trestle for floor plumbing and vertical plumbing.
・Cutting and forming holes is not required.
·Unlike grooved steel, a tapered washer is not required.
· Molten zinc plated finish.
· An SPHC hot dip galvanized finish is used for the groove plating of the A10666 Spaceman.
· The A12171 stainless steel Spaceman is made of SUS 304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10666-0013
A10666-0028
A10666-0032
A10666-0047
A10666-0051
A10666-0066
A10666-0085
A10666-0090
A10666-0155
A10666-0160
A10666-0174
A10666-0189
A12171-0015
A12171-0020
A12171-0034
A12171-0049
A12171-0053
A12171-0068
A12171-0072
A12171-0087
A12171-0138
A12171-0142
A12171-0157
A12171-0161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Width W
(mm)
Length L
(mm)
Height H
(mm)
Part number (Part number)

SGD 20.35

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)4020075S-2075

SGD 24.74

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)50200100S-2010

SGD 36.47

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)65200125S-2012

SGD 42.33

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)75200150S-2015

SGD 21.24

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)4025075S-2575

SGD 25.58

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)50250100S-2510

SGD 36.47

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)65250125S-2512

SGD 42.55

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)75250150S-2515

SGD 12.31

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)4015075S-1575

SGD 16.01

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)50150100S-1510

SGD 24.61

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)65150125S-1512

SGD 29.55

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)75150150S-1515

SGD 80.42

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No4020075S-2075

SGD 100.93

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No50200100S-2010

SGD 144.88

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No65200125S-2012

SGD 164.70

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No75200150S-2015

SGD 95.29

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No4025075S-2575

SGD 114.96

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No50250100S-2510

SGD 167.45

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No65250125S-2512

SGD 194.08

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No75250150S-2515

SGD 58.10

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No4015075S-1575

SGD 75.84

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No50150100S-1510

SGD 109.34

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No65150125S-1512

SGD 127.54

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No75150150S-1515

Loading...

  1. 1

Basic Information

Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)