(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Mounting hole shape] Hexagon socket
[Basic shape] Standard (round)
[Materials] SCM435
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Strength classification (steel)] 10.9
[Nominal thread designation (M)] 3 4 5 6 8 10 12 16 20
[Length L (mm)] 6 8 10 12 14 15 16 18 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 105 110 115 120 130 140 150
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5 1.75 2 2.5
[Surface treatment] Trivalent white, Bright chromate plating Chromate
[Screw type] Fully threaded, partially threaded.
Japanese Only
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 67.39 | 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 4 | 8 | Trivalent White | 0.7 | Complete thread | ||
SGD 68.21 | 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 4 | 10 | Trivalent White | 0.7 | Complete thread | ||
SGD 68.21 | 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 4 | 12 | Trivalent White | 0.7 | Complete thread | ||
SGD 41.96 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 4 | 20 | Trivalent White | 0.7 | Complete thread | ||
SGD 39.90 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 5 | 10 | Trivalent White | 0.8 | Complete thread | ||
SGD 47.52 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 5 | 15 | Trivalent White | 0.8 | Complete thread | ||
SGD 62.12 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 5 | 25 | Trivalent White | 0.8 | Complete thread | ||
SGD 61.30 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 6 | 10 | Trivalent White | 1 | Complete thread | ||
SGD 43.95 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 6 | 12 | Trivalent White | 1 | Complete thread | ||
SGD 46.88 | 400 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 6 | 25 | Trivalent White | 1 | Complete thread | ||
SGD 24.47 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 8 | 15 | Trivalent White | 1.25 | Complete thread | ||
SGD 25.69 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 8 | 20 | Trivalent White | 1.25 | Complete thread | ||
SGD 27.96 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 8 | 25 | Trivalent White | 1.25 | Complete thread | ||
SGD 30.22 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 8 | 30 | Trivalent White | 1.25 | Complete thread | ||
SGD 34.34 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 8 | 35 | Trivalent White | 1.25 | Complete thread | ||
SGD 6.47 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 35 | Trivalent White | 2.5 | Complete thread | ||
SGD 6.60 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 40 | Trivalent White | 2.5 | Complete thread | ||
SGD 6.68 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 45 | Trivalent White | 2.5 | Complete thread | ||
SGD 8.05 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 50 | Trivalent White | 2.5 | Complete thread | ||
SGD 8.43 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 55 | Trivalent White | 2.5 | Complete thread | ||
SGD 8.53 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 65 | Trivalent White | 2.5 | Complete thread | ||
SGD 8.55 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 70 | Trivalent White | 2.5 | Complete thread | ||
SGD 10.02 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 75 | Trivalent White | 2.5 | Complete thread | ||
SGD 10.02 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 80 | Trivalent White | 2.5 | Half Thread | ||
SGD 10.12 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 85 | Trivalent White | 2.5 | Half Thread | ||
SGD 10.12 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 90 | Trivalent White | 2.5 | Half Thread | ||
SGD 11.17 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 95 | Trivalent White | 2.5 | Half Thread | ||
SGD 11.17 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 100 | Trivalent White | 2.5 | Half Thread | ||
SGD 12.31 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 105 | Trivalent White | 2.5 | Half Thread | ||
SGD 12.31 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 110 | Trivalent White | 2.5 | Half Thread | ||
SGD 13.28 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 115 | Trivalent White | 2.5 | Half Thread | ||
SGD 13.28 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 120 | Trivalent White | 2.5 | Half Thread | ||
SGD 22.92 | 400 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | 3 | 16 | Chromate | 0.5 | Complete thread | ||
SGD 27.33 | 400 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 3 | 20 | Chromate | 0.5 | Complete thread | ||
SGD 33.24 | 400 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 3 | 25 | Chromate | 0.5 | Half Thread | ||
SGD 23.58 | 100 Pieces Per Package | 1 Pack(s) | 18 Day(s) or more | - | 5 | 50 | Chromate | 0.8 | Half Thread | ||
SGD 2.72 | 1 Piece(s) | Available | 4 Day(s) or more | - | 6 | 120 | Chromate | 1 | Half Thread | ||
SGD 0.42 | 1 Piece(s) | Available | 13 Day(s) or more | - | 8 | 30 | Chromate | 1.25 | Complete thread | ||
SGD 10.02 | 1 Piece(s) | Available | 4 Day(s) or more | - | 20 | 80 | Chromate | 2.5 | Half Thread | ||
SGD 10.12 | 1 Piece(s) | Available | 4 Day(s) or more | - | 20 | 90 | Chromate | 2.5 | Half Thread | ||
SGD 18.25 | 1 Piece(s) | Available | 4 Day(s) or more | - | 20 | 120 | Chromate | 2.5 | Half Thread | ||
SGD 24.29 | 1 Piece(s) | Available | 4 Day(s) or more | - | 20 | 150 | Chromate | 2.5 | Half Thread | ||
SGD 62.12 | 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 4 | 10 | Bright Chromate Plating | 0.7 | Complete thread | ||
SGD 37.92 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 4 | 20 | Bright Chromate Plating | 0.7 | Complete thread | ||
SGD 37.51 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 5 | 10 | Bright Chromate Plating | 0.8 | Complete thread | ||
SGD 0.18 | 1 Piece(s) | 4 Day(s) or more | - | 5 | 15 | Bright Chromate Plating | 0.8 | Complete thread | |||
SGD 51.66 | 400 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 5 | 30 | Bright Chromate Plating | 0.8 | Half Thread | ||
SGD 1.01 | 1 Piece(s) | Available | 4 Day(s) or more | - | 5 | 75 | Bright Chromate Plating | 0.8 | Half Thread | ||
SGD 58.60 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 10 | Bright Chromate Plating | 1 | Complete thread | ||
SGD 43.95 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 12 | Bright Chromate Plating | 1 | Complete thread | ||
SGD 62.12 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 16 | Bright Chromate Plating | 1 | Complete thread | ||
SGD 71.64 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 18 | Bright Chromate Plating | 1 | Complete thread | ||
SGD 40.27 | 200 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 35 | Bright Chromate Plating | 1 | Half Thread | ||
SGD 52.89 | 200 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 6 | 45 | Bright Chromate Plating | 1 | Half Thread | ||
SGD 23.35 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 8 | 16 | Bright Chromate Plating | 1.25 | Complete thread | ||
SGD 0.28 | 1 Piece(s) | Available | 4 Day(s) or more | - | 8 | 20 | Bright Chromate Plating | 1.25 | Complete thread | ||
SGD 26.44 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 8 | 25 | Bright Chromate Plating | 1.25 | Complete thread | ||
SGD 0.42 | 1 Piece(s) | Available | 4 Day(s) or more | - | 8 | 30 | Bright Chromate Plating | 1.25 | Complete thread | ||
SGD 0.60 | 1 Piece(s) | Available | 4 Day(s) or more | - | 8 | 45 | Bright Chromate Plating | 1.25 | Half Thread | ||
SGD 46.37 | 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 8 | 55 | Bright Chromate Plating | 1.25 | Half Thread |
Loading...
Material | SCM435 | Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Metric coarse | Strength Class (Steel) | 10.9 |
Application | Standard |
How can we improve?
How can we improve?