(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Touch Connector Fuji, L-Connector (4-00LC)

Touch Connector Fuji, L-Connector 4-00LC

One-touch fittings with a rotation lock ring to prevent rotation out of the tube. L-connector; select from a metal or plastic body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4-00LC

Part Number
4-00LC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Ordering Code

SGD 10.12

1 Piece(s) 9 Day(s) or more 4808-3508

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Socket and reducer Applicable Fluid Compressed Air (Including Vacuum)
Body Material Zinc Alloy Application Standard/Mini Thread Material C3604 (Brass)
Seal Material NBR (Nitrile Rubber) Sockets, Reducers L-Connectors Operating Temperature(°C) -5::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)