(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Branch Fitting MBSP Series

Branch Fitting MBSP Series

[Features]By using them in combination, a wide variety of extractions are possible.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBSP-40AX4P

 
Part Number
MBSP-40AX4P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.66

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Branching Fitting Connection Type Screw⇔Screw Different Diameter Material FCMB27-05
Nominal of Thread M1 1 1/2B(40A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1B(25A) Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1.4 Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Branch fitting details The Number of Branch(Rc1): 4 Ports

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)