(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PQWK Fitting for Equipment Connection Made of Malleable Cast Iron - Elbow with A Shaped Unit (Back Resin Screw)

PQWK Fitting for Equipment Connection Made of Malleable Cast Iron - Elbow with A Shaped Unit (Back Resin Screw)

The integrated molded polyolefin resin inner core conceals the exposed iron part at the end of the lining iron pipe and screw from fluids, providing excellent anti-corrosive effects. Integrated molding for easy construction management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PQWKADRL-20X15A

Part Number
PQWKADRL-20X15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.34

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Elbow with Sink Connection Type Screw⇔Screw Different Diameter Material Bronze
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)