(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe End Anticorrosive Fitting, Male Adapter Socket with Anticorrosive Screw

Pipe End Anticorrosive Fitting, Male Adapter Socket with Anticorrosive Screw

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-ZMS-15A
PQWK-ZMS-20A
PQWK-ZMS-25A
PQWK-ZMS-32A
PQWK-ZMS-40A
PQWK-ZMS-50A
PQWKZMRS-20X15A
PQWKZMRS-G20X15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 19.54

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)R1/2B(15A)

SGD 22.32

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)R3/4B(20A)

SGD 31.67

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)R1B(25A)

SGD 43.51

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)R1 1/4B(32A)

SGD 54.74

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)R1 1/2B(40A)

SGD 64.24

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)R2B(50A)

SGD 25.23

1 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)R1/2B(15A)

SGD 27.16

1 Piece(s) 5 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)G (Threaded)1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Male Adapter Sockets Material Steel Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)