(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ductile Caster Standard Type (Fixed Type) K (Part Numbers)

Ductile Caster Standard Type (Fixed Type) K

A ductile (cast) fixed hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

150KMCB

Part Number
150KMCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 131.78

1 Piece(s) 14 Day(s) or more 195320.01~485.00392[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceRound hole12045145702015057

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift
Load Category Medium Load

Please check the type/dimensions/specifications of the part 150KMCB in the Ductile Caster Standard Type (Fixed Type) K series.

Similar Part Numbers

Part Number
100KMCB
125KFA
125KFB
180KA
180KB
200KA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

SGD 63.92

1 Piece(s) 4 Day(s) or more 140140.01~220.00156.8[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistantRound holes (two holes)90-115591210047

SGD 45.01

1 Piece(s) 4 Day(s) or more 168.5320.01~485.00352.8[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / AntistaticRound hole10532130651712553

SGD 54.57

1 Piece(s) 4 Day(s) or more 168.5320.01~485.00352.8[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / AntistaticRound hole10532130651712553

SGD 68.84

1 Piece(s) 14 Day(s) or more 225220.01~320.00235.2[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole13545160702018057

SGD 80.21

1 Piece(s) 14 Day(s) or more 225220.01~320.00235.2[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold ResistanceRound hole13545160702018057

SGD 83.70

1 Piece(s) 14 Day(s) or more 250220.01~320.00245[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole15050180802020061

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)