(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bearing With Resin DR-A (Crimped Shaft Type) (Part Numbers)

Bearing With Resin DR-A (Crimped Shaft Type)

Uses plastic in its outer ring to achieve lightweight smooth rotation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DR-19-A0.5

Part Number
DR-19-A0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

SGD 1.16

1 Piece(s) 6 Day(s) or more 10[Shaft] Caulking shaftStandard196520.1~50.029.40.53.5

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40

Please check the type/dimensions/specifications of the part DR-19-A0.5 in the Bearing With Resin DR-A (Crimped Shaft Type) series.

Similar Part Numbers

Part Number
DR-22-A1
DR-22-A2
DR-22-AH(1)-3.5-8019
DR-22-AH2.5-3.65
DR-26-A1
DR-26-AH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

SGD 1.65

1 Piece(s) 4 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.413.5

SGD 1.59

1 Piece(s) 6 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.42.03.5

SGD 1.39

1 Piece(s) 6 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01960.03.5

SGD 1.72

1 Piece(s) 6 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01962.53.65

SGD 1.65

1 Piece(s) 4 Day(s) or more 10[Shaft] Caulking shaftStandard267550.1~100.078.413.5

SGD 1.91

1 Piece(s) 6 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2674.5100.1~200.01960.03.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)