(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ergo rotating ball grip soft (ERBG-SOFT)

Ergo rotating ball grip soft (ERBG-SOFT)

The grip is a soft touch grip coated in thermoplastic elastomer.

[Features]
· Can be mounted by tightening the hex hole on the tip of the threaded part with a wrench.
· The grip is a soft touch grip coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.

PDF

Part Number

Configured Part Number is shown.

ERBG48-SOFT

Part Number
ERBG48-SOFT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 21.85

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Types Rotation Shape Shape The shape of a ball Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Male thread with Hexagon socket head cap Nominal of Thread M10 Grip thickness D(mm) 48
Grip length(mm) 66

Please check the type/dimensions/specifications of the part ERBG48-SOFT in the Ergo rotating ball grip soft (ERBG-SOFT) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)