(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Base Pipe 3GB1/2/4GB1/2/3 Series Single Valve from CKD.
- Added pressure sensor equipped type to pilot operated 3, 5-port valve 4GB*R. Integrated pressure sensor into valve for preventive maintenance. It can be used for operation delay detection and pressure monitoring.
- Response time from input signal of the valve to set pressure can be monitored by PLC.
- When the response time exceeds the set threshold, it recognizes that the valve operation is abnormal.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
4GB240-08-E2-1 |
4GB320-08-E2-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Switching Type | Status at Power Off | Applicable Cylinder Dia. (Ø) |
---|---|---|---|---|---|---|---|
SGD 163.45 | 1 Piece(s) | 4 Day(s) or more | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | 40 to 80 | ||
SGD 156.16 | 1 Piece(s) | 4 Day(s) or more | 2-position exhaust | Self-holding | 63 to 100 |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Number of Solenoids | Double |
Voltage | AC100V | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4 |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Manual Equipment | Non-Locking / Lock Shared | Wire Connection Symbol | E2 | Voltage | AC100V |
How can we improve?
How can we improve?