(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Flat capacitive separate amplifier.
· Ideal for mounting robot hands.
· Thickness 5. 5 mm flat head.
· Adopt robot code.
· Operation indicator light even in the sensor section.
· Easy connection with one touch connector.
Japanese Only
Part Number
Configured Part Number is shown.
E2J-JC4A 2M
Part Number |
---|
E2J-JC4A 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Cable Length (m) | Cable Specifications | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 227.48 SGD 45.50 | 1 Piece(s) | Same day | - | - | - | [ABS Resin] ABS | - | Amplifier only | 50.1~60 | 59.1 | 20.1~30 | 29.3 | 10.1~20 | 12 | IP50 | Amplifier Unit | Direct Current 3-Wire Type | 24 VDC | NPN Open Collector | NO/NC switchable | Pre-wired model | 2 | Vinyl (PVC)-insulated round cord, φ4, 3-core | E2J-W□MA | - |
Loading...
Shape | Square shape | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Acquired Standards | IEC | Connector pin arrangement | - | Different Frequency Type | Standard |
Included functions | - |
Please check the type/dimensions/specifications of the part E2J-JC4A 2M in the Electrostatic capacity separated amp proximity sensor (E2J) series.
Part Number |
---|
E2J-W10MA 1M |
E2J-W20MA 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Cable Length (m) | Cable Specifications | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 173.65 | 1 Piece(s) | 4 Day(s) or more | ~10 | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 20.1~30 | 30 | 15.1~20 | 20 | 5.1~10 | 5.5 | IP66 | Sensor | - | - | - | - | Pre-wired connector model (robotics cable) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | E2J-JC4A | 10 | ||
SGD 173.65 | 1 Piece(s) | 4 Day(s) or more | ~20 | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 30.1~40 | 40 | 20.1~30 | 30 | 5.1~10 | 5.5 | IP66 | Sensor | - | - | - | - | Pre-wired connector model (robotics cable) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | E2J-JC4A | 20 |
How can we improve?
How can we improve?