(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photo/Micro Sensor for Built-In Equipment [EE-□] (Part Numbers)

Photo/Micro Sensor for Built-In Equipment [EE-□]

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EE-SX1046

 
Part Number
EE-SX1046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

SGD 4.11

1 Piece(s) 7 Day(s) or more Standard Type310.35.26.5Through-beam--Phototransistor outputPCB Terminal-0.5--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EE-SX1046 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.

Similar Part Numbers

Part Number
EE-SJ3-D
EE-SJ5-B
EE-SX1018
EE-SX1055
EE-SX1070
EE-SX1071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

SGD 5.20

1 Piece(s) 4 Day(s) or more Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×0.2--------

SGD 7.26

1 Piece(s) 4 Day(s) or more Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------

SGD 2.54

1 Piece(s) 4 Day(s) or more Standard Type2846Through-beamInfrared light-Phototransistor outputPCB Terminal-0.5--------

SGD 4.63

1 Piece(s) 4 Day(s) or more Standard Type2.88.945.4Through-beam--Phototransistor outputPCB Terminal-0.5--------

SGD 2.66

1 Piece(s) Same day Standard Type817.7126Through-beam--Phototransistor outputPCB Terminal-0.5--------

SGD 5.20

1 Piece(s) 4 Day(s) or more Standard Type3.413.610.46.2Through-beam--Phototransistor outputPCB Terminal-0.5--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)