(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photo/Micro Sensor for Built-In Equipment [EE-□] (Part Numbers)

Photo/Micro Sensor for Built-In Equipment [EE-□]

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EE-SJ5-B

 
Part Number
EE-SJ5-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

SGD 7.26

1 Piece(s) 4 Day(s) or more Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------