(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Japanese Only
Part Number
Configured Part Number is shown.
TL-N20ME2 2M
Part Number |
---|
TL-N20ME2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 118.46 | 1 Piece(s) | 4 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 53 | 30.1~40 | 40 | 40.1~ | 41 | CE / IEC | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 20 | - |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part TL-N20ME2 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.
Part Number |
---|
TL-N10ME2 2M |
TL-N10ME2 5M |
TL-N10MF1 2M |
TL-N20MY1 2M |
TL-N20MY2 2M |
TL-N5ME1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 70.90 | 1 Piece(s) | Same day | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
SGD 89.72 | 1 Piece(s) | 4 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
SGD 92.50 | 1 Piece(s) | 67 Day(s) | ~10 | Standard / Oil Resistance Reinforcement | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | - | Direct Current 3-Wire Type | 12-24 VDC | DC 3-wire (PNP) | NO | - | 5 | Standard | - | - | - | 10 | Iron 40 × 40 × 1mm | ||
SGD 159.72 | 1 Piece(s) | 4 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 53 | 30.1~40 | 40 | 40.1~ | 41 | IEC / CE / CCC | Standard type (metal direct mounting supported) | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 20 | - | ||
SGD 194.81 | 1 Piece(s) | 4 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 53 | 30.1~40 | 40 | 40.1~ | 41 | IEC / CE | Standard Type | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NC | ④ brown + V, ③ blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 20 | - | ||
SGD 70.90 | 1 Piece(s) | 3 Day(s) | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1~40 | 38.5 | 20.1~30 | 25 | 20.1~30 | 25.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 | - |
How can we improve?
How can we improve?