(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Numbers)

Prism, Standard Type Proximity Sensor [TL-N/Q]

[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL-N5ME2 2M

 
Part Number
TL-N5ME2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

SGD 70.90

1 Piece(s) Same day ~5Standard / Oil Resistance Reinforcement / Cold Resistance30.1~4038.520.1~302520.1~3025.5CE / IECStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--5-

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Surface Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part TL-N5ME2 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.

Similar Part Numbers

Part Number
TL-N10ME2 2M
TL-N10ME2 5M
TL-N10MF1 2M
TL-N5MY1 2M
TL-N7MD1 2M
TL-N7MD1 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

SGD 70.90

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

SGD 89.72

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

SGD 54.93

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance Reinforcement50.1~6052.520.1~303030.1~4030.5IEC / CE-Direct Current 3-Wire Type12-24 VDCDC 3-wire (PNP)NO-5Standard---10Iron 40 × 40 × 1mm

SGD 118.65

1 Piece(s) 4 Day(s) or more ~5Standard / Oil Resistance Reinforcement / Cold Resistance40.1~505020.1~302520.1~3025.5IEC / CE / CCCStandard type (metal direct mounting supported)AC, 2-Wire100-220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core--5-

SGD 69.46

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold Resistance30.1~4038.520.1~302520.1~3025.5IEC / CEStandard type (metal direct mounting supported)Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--7-

SGD 81.02

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold Resistance30.1~4038.520.1~302520.1~3025.5IEC / CEStandard type (metal direct mounting supported)Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--7-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)