(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Numbers)

Prism, Standard Type Proximity Sensor [TL-N/Q]
  • On Sale Till 31/03/2025

[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL-Q2MC1 2M

 
Part Number
TL-Q2MC1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

SGD 59.32

1 Piece(s) Same day ~2Standard / Oil Resistance Reinforcement / Cold Resistance20.1~30285.1~1095.1~108CE / IECStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--2-

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Surface Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part TL-Q2MC1 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.

Similar Part Numbers

Part Number
TL-N10ME2 2M
TL-N10ME2 5M
TL-N10MF1 2M
TL-Q2MC1 5M
TL-Q5MC1 2M
TL-Q5MC1 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

SGD 70.90

1 Piece(s) Same day ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

SGD 89.72

1 Piece(s) 4 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

SGD 92.50

1 Piece(s) 67 Day(s) ~10Standard / Oil Resistance Reinforcement50.1~6052.520.1~303030.1~4030.5IEC / CE-Direct Current 3-Wire Type12-24 VDCDC 3-wire (PNP)NO-5Standard---10Iron 40 × 40 × 1mm

SGD 48.67

1 Piece(s) 4 Day(s) or more ~2Standard / Oil Resistance Reinforcement20.1~30285.1~1095.1~108IEC / CE-Direct Current 3-Wire Type12-24 VDCDC 3-wire (NPN)NO-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2Iron 8 × 8 × 1mm

SGD 44.00

1 Piece(s) Same day ~5Standard / Cold Resistance20.1~302815.1~201710.1~2017IEC / CEStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

SGD 52.03

1 Piece(s) Same day ~5Standard / Cold Resistance20.1~302815.1~201710.1~2017IEC / CEStandard TypeDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--5-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)