(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Compact Proximity Sensor [E2S] (Part Numbers)

Ultra Compact Proximity Sensor [E2S]
  • On Sale Till 31/03/2025

[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2S-Q25 1M

 
Part Number
E2S-Q25 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 44.27

1 Piece(s) 7 Day(s) or more ~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 3-Wire TypePNP Open CollectorNOBrown + V, blue 0V, black output1Standard--2.5

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Case Material Polyarylate Detecting Surface Material Polyarylate Amplifier Amplifier Built-in Type
The size and width of detection head (range)(mm) 5.1~10 The size and height of detection head (range)(mm) 5.1~10 Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Mini Type Power Supply Voltage 12-24 VDC
Connection Method Pre-wired model Cable Specifications Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core

Please check the type/dimensions/specifications of the part E2S-Q25 1M in the Ultra Compact Proximity Sensor [E2S] series.

Similar Part Numbers

Part Number
E2S-Q13 1M
E2S-Q14 1M
E2S-Q21 1M
E2S-Q26 1M
E2S-W11 1M
E2S-W11B 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 32.50

1 Piece(s) 69 Day(s) ~2Standard / Mini Type / Cold ResistanceFront Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNO-1Standard--1.6

SGD 44.27

1 Piece(s) 4 Day(s) or more ~2Standard / Mini Type / Cold ResistanceFront Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNC-1Standard--1.6

SGD 44.27

1 Piece(s) Same day ~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 2-Wire TypeDC 2-wire polarizedNO-1Standard--2.5

SGD 44.27

1 Piece(s) 4 Day(s) or more ~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 3-Wire TypePNP Open CollectorNC-1Standard--2.5

SGD 32.50

1 Piece(s) Same day ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 2-Wire TypeDC 2-wire polarizedNOBrown + V, blue 0V1Standard--1.6

SGD 44.27

1 Piece(s) 4 Day(s) or more ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 2-Wire TypeDC 2-wire polarizedNOBrown + V, blue 0V1Different frequency--1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)