(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.
Japanese Only
Part Number
Configured Part Number is shown.
E2S-W13 1M
Part Number |
---|
E2S-W13 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 44.27 SGD 8.85 | 1 Piece(s) | Same day | ~2 | Standard / Mini Type / Cold Resistance | [Side Surface Detection] Upper Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Standard | - | - | 1.6 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Case Material | Polyarylate | Detecting Surface Material | Polyarylate | Amplifier | Amplifier Built-in Type |
The size and width of detection head (range)(mm) | 5.1~10 | The size and height of detection head (range)(mm) | 5.1~10 | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Types | Mini Type | Power Supply Voltage | 12-24 VDC |
Connection Method | Pre-wired model | Cable Specifications | Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core |
Please check the type/dimensions/specifications of the part E2S-W13 1M in the Ultra Compact Proximity Sensor [E2S] series.
Part Number |
---|
E2S-Q13 1M |
E2S-Q14 1M |
E2S-Q21 1M |
E2S-W13B 1M |
E2S-W14 1M |
E2S-W15 1M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Detection Direction | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (mm) | The size and height of detection head (mm) | Power Type | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 32.50 | 1 Piece(s) | 69 Day(s) | ~2 | Standard / Mini Type / Cold Resistance | Front Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Standard | - | - | 1.6 | ||
SGD 44.27 | 1 Piece(s) | 4 Day(s) or more | ~2 | Standard / Mini Type / Cold Resistance | Front Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NC | - | 1 | Standard | - | - | 1.6 | ||
SGD 44.27 | 1 Piece(s) | Same day | ~3 | Standard / Mini Type / Cold Resistance | Front Surface | 20.1~30 | 23 | 8 | 8.4 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | - | 1 | Standard | - | - | 2.5 | ||
SGD 44.27 | 1 Piece(s) | Same day | ~2 | Standard / Mini Type / Cold Resistance | [Side Surface Detection] Upper Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NO | - | 1 | Different frequency | - | - | 1.6 | ||
SGD 44.27 | 1 Piece(s) | 4 Day(s) or more | ~2 | Standard / Mini Type / Cold Resistance | [Side Surface Detection] Upper Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | NPN Open Collector | NC | Brown + V, blue 0V, black output | 1 | Standard | - | - | 1.6 | ||
SGD 42.74 | 1 Piece(s) | Same day | ~2 | Standard / Mini Type / Cold Resistance | [Side Surface Detection] Upper Surface | 10~20 | 19 | 5.5 | 5.9 | Direct Current 3-Wire Type | PNP Open Collector | NO | Brown + V, blue 0V, black | 1 | Standard | - | - | 1.6 |
How can we improve?
How can we improve?