(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity Sensor for High Temperature and Cleaning Process [E2EH] (Part Numbers)

Proximity Sensor for High Temperature and Cleaning Process [E2EH]
  • On Sale Till 31/03/2025

[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2EH-X7B1-M1

 
Part Number
E2EH-X7B1-M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 159.00

1 Piece(s) 4 Day(s) or more ~10Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1830.1~4038-Direct Current 3-Wire TypeDC 3-wire (PNP)NOConnector model (M12)① brown + V, ②④ black, ③ blue 0V-Standard---7

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Stainless Steel (SUS316L) Detecting Surface Material Polybutylene Terephthalate
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Types Intended for high-temperatures/cleaning processes Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EH-X7B1-M1 in the Proximity Sensor for High Temperature and Cleaning Process [E2EH] series.

Similar Part Numbers

Part Number
E2EH-X12C1 5M
E2EH-X12C1-M1
E2EH-X12D1 2M
E2EH-X7C1 2M
E2EH-X7C1 5M
E2EH-X7C1-M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 152.31

1 Piece(s) 4 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model① brown + V, ②④ black, ③ blue 0V5-Heat-resistant PVC cord, φ6, 2-core/3-core--12

SGD 145.82

1 Piece(s) 4 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-----12

SGD 188.11

1 Piece(s) 7 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM3040.1~5043IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardHeat-resistant PVC cord, φ6, 2-core/3-core--12

SGD 143.99

1 Piece(s) Same day ~10Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1830.1~4038IP69KDirect Current 3-Wire TypeNPN Open CollectorNOPre-wired model-2StandardHeat-resistant PVC cord, φ6, 2-core/3-core--7

SGD 130.71

1 Piece(s) 4 Day(s) or more ~10Standard / Heat Resistant / Chemical Resistant ProductsM1830.1~4038IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model① brown + V, ④ blue 0V5-Heat-resistant PVC cord, φ6, 2-core/3-core--7

SGD 159.16

1 Piece(s) 4 Day(s) or more ~10Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038-Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-Standard---7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)