(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Panel Handle (CPH)

Control Panel Handle

Control Panel Handle

Control Panel Handle

Dimensional Drawing

Dimensional Drawing

Part NumberLLoad Capacity
(N)
Weight
(g)
CPH2002001,000240
CPH250250270
CPH300300300

Material

  • Aluminum (A6N01S)
  • Alumite Surface Treatment
  • Satin finish
  • Matte black
Part Number
CPH200
CPH250
CPH300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)

SGD 94.70

1 Piece(s) 9 Day(s) 10200

SGD 101.81

1 Piece(s) 9 Day(s) 10250

SGD 110.07

1 Piece(s) 8 Day(s) 10300

Loading...

  1. 1
 

Basic Information

Main Body Material Aluminum Height(mm) 98 Main Body Type Imposition Type
Grip thickness(mm) 16 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Deformation Main Body, Surface Treatment Alumite Satin Finishing Additional Function No
Handle Cross Sectional Shape Round shape Allowable Load(N) 1000 Main Body Color Matt Black

Frequently asked question (FAQ)

Question: Is there a specification with natural main body color?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)