(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angle Tightener, (Rotary Type, Auto-Tension Type) (ANT-R,ANT-A)

Angle Tightener, (Rotary Type, Auto-Tension Type) (ANT-R,ANT-A)

Original position of arm can be adjusted with serration. The arm of the auto tension type rotates automatically to adjust tension strength.

[Features]
· Arm position can be adjusted with serration

PDF

Part Number

Configured Part Number is shown.

Part Number
ANT35A
ANT40A
ANT75A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSM H1
(mm)

SGD 117.15

1 Piece(s) 9 Day(s) 10M10×1.535

SGD 198.36

1 Piece(s) 10 Day(s) -M20×2.540

SGD 203.06

1 Piece(s) 9 Day(s) -M20×2.575

Loading...

  1. 1

Basic Information

Specifications Auto tension type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)