(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Index Plunger (Knobless) (Part Numbers)

Index Plunger (Knobless)

The operating part can be operated remotely by screw connection. No hexagonal part for mounting in confined spaces. Available in steel and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The operating threads can be connected for remote operation, etc.

PDF

Index Plunger Specifications

External appearance of SDX-N (steel, without nuts)

External appearance of SDX-N (steel, without nuts)

SDX-WN-SUS (SUS, with nut)

SDX-WN-SUS (SUS, with nut)

TypeMain BodyCoil SpringNose
SDX-N
SDX-WN
SUM22L
Black oxide coating
SUS302WPASUM22L
HRC58 to 62
SDX-N-SUS
SDX-WN-SUS
SUS303SUS420
HRC53 to 55
SDX-AN-SUS
SDX-AWN-SUS
SUS303

Index Plunger Dimensions

SDX-N, SDX-N-SUS, SDX-AN-SUS (without nuts)

SDX-N, SDX-N-SUS, SDX-AN-SUS (without nuts)

SDX-WN, SDX-WN-SUS, SDX-AWN-SUS (with nut)

SDX-WN, SDX-WN-SUS, SDX-AWN-SUS (with nut)

Sized
(-0.02)
(-0.04)
SML1AM1LWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDX-N
SDX-WN
SDX-N-SUS
SDX-WN-SUS
SDX-AN-SUS
SDX-AWN-SUS
844M8 × 1211M3 × 0.5321346 to 12SDX 8Z
1055M10 × 1241.3M4 × 0.7371755 to 12SDX10Z
1266M12 × 1.5281.8M6 × 1421966 to 14SDX12Z
1688M16 × 1.5362.3M8 × 1.255624815 to 35SDX16Z
201010M20 × 1.5402.862301015 to 34SDX20Z

Index Plunger Features

Index plunger features diagram

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the threaded portion. When released, the built-in spring returns the nose to its original position.
Threaded portion can be used to connect control units for remote operation, etc.

Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDX-N
SDX-WN
SDX-N-SUS
SDX-WN-SUS
SDX-AN-SUS
SDX-AWN-SUS
8377
10589
12848
161,507
202,355
Part Number
SDX8N-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 35.86

1 Piece(s) 9 Day(s) 10844[Stainless Steel] Stainless Steel32[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoNo

Loading...

  1. 1
 

Basic Information

Types Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) No

Please check the type/dimensions/specifications of the part SDX8N-SUS in the Index Plunger (Knobless) series.

Similar Part Numbers

Part Number
SDX10N-M4
SDX10N-M4-SUS
SDX10WN-M4
SDX10WN-M4-SUS
SDX8WN
SDX8WN-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 22.68

1 Piece(s) 9 Day(s) 101055[Steel] Steel37[Steel] SteelCarburizedBlack Oxide CoatingNo

SGD 38.83

1 Piece(s) 9 Day(s) 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoNo

SGD 22.72

1 Piece(s) 9 Day(s) 101055[Steel] Steel37[Steel] SteelCarburizedBlack Oxide CoatingPresence

SGD 43.26

1 Piece(s) 9 Day(s) 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoPresence

SGD 21.20

1 Piece(s) 9 Day(s) 10844[Steel] Steel32[Steel] SteelCarburizedBlack Oxide CoatingPresence

SGD 40.28

1 Piece(s) 9 Day(s) 10844[Stainless Steel] Stainless Steel32[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoPresence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)