(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Index Plunger (SDX) (Part Numbers)

Index Plunger (SDX)

[Features]
· No hexagonal part for mounting in confined spaces.
· Installed using a dedicated wrench (SDX-Z).
· Full thread type.

PDF

Index Plunger Specifications

SDX (steel, without nuts)

SDX (steel, without nuts)

SDX-W-SUS (SUS, with nut)

SDX-W-SUS (SUS, with nut)

TypeMain BodyKnobCoil SpringNose
SDX
SDX-W
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
SDX-SUS
SDX-W-SUS
SUS303SUS420
HRC53 to 55

Index Plunger Dimensions

SDX, SDX-SUS (without nuts)

SDX, SDX-SUS (without nuts)

SDX-W, SDX-W-SUS (with nut)

SDX-W, SDX-W-SUS (with nut)

Sized
(-0.02)
(-0.04)
SML1ADLWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDX
SDX-W
SDX-SUS
SDX-W-SUS
1055M10 × 1241.321471755 to 12SDX10Z
1266M12 × 1.5281.825561966 to 14SDX12Z
1688M16 × 1.5362.3337424815 to 35SDX16Z
201010M20 × 1.5402.880301015 to 34SDX20Z

Index Plunger Features

Index plunger features diagram

Index plunger features diagram

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.

Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDX
SDX-W
SDX-SUS
SDX-W-SUS
10589
12848
161,507
202,355
Part Number
SDX10-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 34.46

1 Piece(s) 10 Day(s) 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoNo

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part SDX10-SUS in the Index Plunger (SDX) series.

Similar Part Numbers

Part Number
SDX10
SDX10W
SDX10W-SUS
SDX12
SDX12-SUS
SDX12W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 21.24

1 Piece(s) 9 Day(s) 101055[Steel] Steel47[Steel] SteelCarburizedBlack Oxide CoatingNo

SGD 22.74

1 Piece(s) 6 Day(s) or more 101055[Steel] Steel47[Steel] SteelCarburizedBlack Oxide CoatingPresence

SGD 40.34

1 Piece(s) 6 Day(s) or more 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoPresence

SGD 24.22

1 Piece(s) 9 Day(s) 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingNo

SGD 40.36

1 Piece(s) 9 Day(s) 101266[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoNo

SGD 24.27

1 Piece(s) 6 Day(s) or more 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingPresence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)