(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Autorotation Tightener (TC-CEP)

Autorotation Tightener (TC-CEP)

Absorbs shock or vibration with high elasticity.

[Features]
· Usable in both forward and reverse directions.
· Simple structure and use. Absorbs shock or vibration with high elasticity.
· Permanently eliminates problems of noise (no touching parts) and pollution (no lubricant, with little abrasion), and reduces running costs.
· Strong against dirt and highly resistant to water and sunlight.
· Can be used after bolt-mounting to mechanical components.

PDF

Part Number

Configured Part Number is shown.

Part Number
TC-CEP20
TC-CEP30
TC-CEP40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSL
(mm)
Max. Torque
(N·m)

SGD 53.88

1 Piece(s) 10 Day(s) 105713.6

SGD 79.29

1 Piece(s) 9 Day(s) 107034

SGD 121.23

1 Piece(s) 9 Day(s) 1097103

Loading...

  1. 1

Basic Information

Min(℃) -40 Max(℃) 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)