(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Index Plunger (Nose-Lock Type) (NDXN-L) (Part Numbers)

Index Plunger (Nose-Lock Type) (NDXN-L)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Index Plunger (Nose-Lock Type) (NDXN-L)
  • Index Plunger (Nose-Lock Type) (NDXN-L)

A nose-lock type for holding the pin in its retracted position. Available in different nose types: hardened, non-hardened, and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The nose-lock locks the nose in its retracted position by rotating the knob 90 degrees while it is extended.

PDF

Part Number

Configured Part Number is shown.

NDXN20LW-SUS

Excellent Cost Performance Type

External appearance of NDXN-L (steel, single nut)

External appearance of NDXN-L
(Steel, single nut)

External appearance of NDXN-ALW-SUS (SUS, double nut, with nose quenching)

External appearance of NDXN-ALW-SUS
(SUS, double nut, with nose quenching)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN-L633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-LW844M8 × 11511838.51061346 to 12
NDXN-L-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-LW-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-AL-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-ALW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXN-LSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-LW
NDXN-L-SUSSUS303SUS420
HRC53 to 55
NDXN-LW-SUS
NDXN-AL-SUSSUS303
NDXN-ALW-SUS
Part Number
NDXN20LW-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 83.61

1 Piece(s) 8 Day(s) 10201010[Stainless Steel] Stainless Steel74[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDXN20LW-SUS in the Index Plunger (Nose-Lock Type) (NDXN-L) series.

Similar Part Numbers

Part Number
NDXN10L-SUS
NDXN10LW
NDXN10LW-SUS
NDXN6ALW-SUS
NDXN6LW
NDXN6LW-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

SGD 29.21

1 Piece(s) 6 Day(s) or more 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

SGD 21.16

1 Piece(s) Same day 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

SGD 30.49

1 Piece(s) 10 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

SGD 32.87

1 Piece(s) Same day 10633.5[Stainless Steel] Stainless Steel31.5[Stainless Steel] Stainless SteelNoNoDouble Nut

SGD 22.72

1 Piece(s) Same day 10633.5[Steel] Steel31.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

SGD 34.12

1 Piece(s) Same day 10633.5[Stainless Steel] Stainless Steel31.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)