(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2D Clamp

2D Clamp
  • Volume Discount

[Features]
・ 8 A to 15 A, 1.0S to 1.5S are shared
・ ISO standard clamp union fittings are unions that are assembled by sandwiching a gasket with ferrules and tightening with a clamp
・ The union has a structure in which the inner surface of the pipe and the sealing surface match when tightened
・ The welded clamp union is joined to the sanitary pipe by argon arc TIG welding. The inner and outer diameter dimensions of the welded part are based on the dimensions of JIS G 3447 stainless steel sanitary pipe
・ The expandable clamp union uses a tube expander to expand the pipe and join the fitting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CP2D-SCS13-2.5S

Part Number
CP2D-SCS13-2.5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.82

1 Piece(s)Available 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union Nominal Outside Diameter D 2.5S~4.5S
Type 2D Nominal Outside Diameter D(φ) 2.5S

Please check the type/dimensions/specifications of the part CP2D-SCS13-2.5S in the 2D Clamp series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)