(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor M Series (R-2212P) Diameter ø22.2 × Width 100 - 500

Steel Roller Conveyor M Series (R-2212P) Diameter ø22.2 × Width 100 - 500

Small-diameter ø22 steel roller conveyor. Ideal for transport of small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

PDF

Japanese Only

Part Number
R-2212P-900R-[50-99/1]W-[30,​40,​50]P-90
R-2212P-900R-[100,​200,​300,​400,​500]W-[30,​40,​50]P-90
R-2212P-900R-[101-199/1]W-[30,​40,​50]P-90
R-2212P-900R-[201-299/1]W-[30,​40,​50]P-90
R-2212P-900R-[301-399/1]W-[30,​40,​50]P-90
R-2212P-900R-[401-499/1]W-[30,​40,​50]P-90
R-2212P-[500-3000/10]L-[50-99/1]W-[25,​30,​40,​50]P
R-2212P-[500-3000/10]L-[100,​200,​300,​400,​500]W-[25,​30,​40,​50]P
R-2212P-[500-3000/10]L-[101-199/1]W-[25,​30,​40,​50]P
R-2212P-[500-3000/10]L-[201-299/1]W-[25,​30,​40,​50]P
R-2212P-[500-3000/10]L-[301-399/1]W-[25,​30,​40,​50]P
R-2212P-[500-3000/10]L-[401-499/1]W-[25,​30,​40,​50]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 13 Day(s) or more 50 ~ 9930 ~ 50Curves-90900

-

1 Piece(s) 13 Day(s) or more 100 ~ 50030 ~ 50Curves-90900

-

1 Piece(s) 13 Day(s) or more 101 ~ 19930 ~ 50Curves-90900

-

1 Piece(s) 13 Day(s) or more 201 ~ 29930 ~ 50Curves-90900

-

1 Piece(s) 13 Day(s) or more 301 ~ 39930 ~ 50Curves-90900

-

1 Piece(s) 13 Day(s) or more 401 ~ 49930 ~ 50Curves-90900

-

1 Piece(s) 10 Day(s) or more 50 ~ 9925 ~ 50Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 100 ~ 50025 ~ 50Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 101 ~ 19925 ~ 50Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 201 ~ 29925 ~ 50Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 301 ~ 39925 ~ 50Straight500 ~ 3000--

-

1 Piece(s) 10 Day(s) or more 401 ~ 49925 ~ 50Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 22.2 Roller Thickness t(mm) 1.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 63
Roller Strength(N / 1pc.) 78.5::431.5 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)