(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Numbers)

Square Rim-Type Handwheel (NS, S, NBS, BS)
  • On Sale Till 31/03/2025

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BS125ER-H20

Part Number
BS125ER-H20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

SGD 60.28

1 Piece(s) 10 Day(s) 10125SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo4135Shaft hole, press screw holes at two locationφ20mm---

Loading...

  1. 1

Basic Information

Types of Handle 2 Spoked Mounting Section Hole Drilling No

Please check the type/dimensions/specifications of the part BS125ER-H20 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.

Similar Part Numbers

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
BS125ER-HN12
BS125ER-HN13
BS125ER-HN14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

SGD 51.15

1 Piece(s) 10 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

SGD 51.15

1 Piece(s) 10 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

SGD 51.15

1 Piece(s) 10 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

SGD 60.56

1 Piece(s) 10 Day(s) 10125AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

SGD 60.56

1 Piece(s) 10 Day(s) 10125AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

SGD 60.56

1 Piece(s) 10 Day(s) 10125AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo4135Shaft hole---With ER-S type rotating handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)