(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wing Knob (CWN)

Wing Knob (CWN)

Wing Knob (CWN)
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Wing type
● Thread Size : M5, M6 and M8
● Material : SUM22L
Knob - Polyamide
Screws - Male Thread (S10C), Female Thread (Brass)
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CWN32
CWN32A
CWN32AX10
CWN32AX16
CWN32AX20
CWN32AX25
CWN32NT
CWN40
CWN40A
CWN40AX16
CWN40AX20
CWN40AX25
CWN40AX30
CWN40NT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Male Tip Machining Female Thread, Round hole processing Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
Specifications

SGD 4.42

1 Piece(s) Same day 10M5Female Thread6Brass-Blind HoleNo3216.5With Cap

SGD 7.36

1 Piece(s) 4 Day(s) or more 10M6Female Thread8Brass-Blind HoleNo3216.5With Cap

SGD 7.13

1 Piece(s) 8 Day(s) 10M6Male thread10[Steel] SteelNo-Zinc Plating3216.5With Cap

SGD 7.14

1 Piece(s) 8 Day(s) 10M6Male thread16[Steel] SteelNo-Zinc Plating3216.5With Cap

SGD 7.15

1 Piece(s) 9 Day(s) 10M6Male thread20[Steel] SteelNo-Zinc Plating3216.5With Cap

SGD 3.56

1 Piece(s) Same day 10M6Male thread25[Steel] SteelNo-Zinc Plating3216.5With Cap

SGD 7.86

1 Piece(s) 4 Day(s) or more 10M6Female Thread12Brass-Blind HoleNo3216.5No Cap

SGD 8.52

1 Piece(s) 9 Day(s) 10M6Female Thread12Brass-Blind HoleNo4021With Cap

SGD 9.02

1 Piece(s) 9 Day(s) 10M8Female Thread13Brass-Blind HoleNo4021With Cap

SGD 7.54

1 Piece(s) 9 Day(s) 10M8Male thread16[Steel] SteelNo-Zinc Plating4021With Cap

SGD 7.55

1 Piece(s) 9 Day(s) 10M8Male thread20[Steel] SteelNo-Zinc Plating4021With Cap

SGD 7.69

1 Piece(s) 9 Day(s) 10M8Male thread25[Steel] SteelNo-Zinc Plating4021With Cap

SGD 7.71

1 Piece(s) 9 Day(s) 10M8Male thread30[Steel] SteelNo-Zinc Plating4021With Cap

SGD 9.39

1 Piece(s) 9 Day(s) 10M8Female Thread16Brass-Blind HoleNo4021No Cap

Loading...

  1. 1

Basic Information

Main Body Type T Shaped Main Body Material Polyamide T Shaped Kind Wing
Additional Function No Main Body Surface Treatment No Main Body Color Matt Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)