(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clip-On (Stud: 6.3 mm)_D1 (D1-004-045-030)

Part Number

Configured Part Number is shown.

D1-004-045-030

 
Part Number
D1-004-045-030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHead shape Length L
(mm)
Material Insertion Direction Dimension X
(mm)
Part Name

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove45Glass Fiber Reinforced Nylon--Stud

Loading...

  1. 1

Please check the type/dimensions/specifications of the part D1-004-045-030 in the Clip-On (Stud: 6.3 mm)_D1 series.

Similar Part Numbers

Part Number
D1-004-000-010
D1-004-050-030
D1-004-055-030
D1-004-060-030
D1-004-065-030
D1-004-070-030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHead shape Length L
(mm)
Material Insertion Direction Dimension X
(mm)
Part Name

SGD 0.80

1 Piece(s) 7 Day(s) or more 10--Polyacetal--Retainer

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove50Glass Fiber Reinforced Nylon--Stud

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove55Glass Fiber Reinforced Nylon--Stud

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove60Glass Fiber Reinforced Nylon--Stud

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove65Glass Fiber Reinforced Nylon--Stud

SGD 2.80

1 Piece(s) 7 Day(s) or more 10Flathead Groove70Glass Fiber Reinforced Nylon--Stud

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)