(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Fitting for Drive Equipment Standard Cylinder Slim Cylinder Series

Metal Fitting for Drive Equipment Standard Cylinder Slim Cylinder Series

Piston packings that are durable, with a high quality stainless cylinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8E-DA50
Y-DA20
Y-DA25
Y-DA40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMetal fittings type Cylinder Dia.

SGD 21.21

1 Piece(s) 11 Day(s) or more Eye Bracket Supportφ50

SGD 18.83

1 Piece(s) 11 Day(s) or more Y Shaped Knuckleφ20

SGD 19.04

1 Piece(s) 8 Day(s) or more Y Shaped Knuckleφ25

SGD 21.01

1 Piece(s) 4 Day(s) or more Y Shaped Knuckleφ40

Loading...

  1. 1

Basic Information

Type Knuckle Cylinder format Slim Cylinder Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)