(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MWS/MWSS Flexible Coupling - Slit Type (Part Numbers)

MWS/MWSS Flexible Coupling - Slit Type

[Features]
· Backlash "0"
· Short type.
· The all stainless type is also standardized.
· A fully integrated metal spring coupling with slits in the cylindrical material.
· The leaf spring formed by the slit allows declination and end play.
· There are two types: aluminum alloy and all stainless steel.
· Standard type MST/MSTS and short type MWS/MWSS are available.
[Applications]
· For transportation equipment/XY stage/parts feeder, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MWS-20-6-BT-10-BT

Part Number
MWS-20-6-BT-10-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work

SGD 112.40

1 Piece(s) 7 Day(s) or more 1061020200.05~1.00[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Maximum Range of Rotation Number(r/min) 10001~78000 Allowable Angular Misalignment(deg) 1
Product Category Coupling body Keyway NA

Please check the type/dimensions/specifications of the part MWS-20-6-BT-10-BT in the MWS/MWSS Flexible Coupling - Slit Type series.

Similar Part Numbers

Part Number
MWS-12-4.5-5
MWS-12-4.5-BT-6-BT
MWS-12-5-5
MWS-20-6-BT-7-BT
MWS-20-6-BT-9-BT
MWS-20-7-BT-10-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work

SGD 28.30

1 Piece(s) 7 Day(s) or more 104.5512140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

SGD 107.93

1 Piece(s) 7 Day(s) or more 104.5612140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole

SGD 25.75

1 Piece(s) 7 Day(s) or more 105512140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

SGD 112.40

1 Piece(s) 7 Day(s) or more 106720200.05~1.00[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole

SGD 112.40

1 Piece(s) 7 Day(s) or more 106920200.05~1.00[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole

SGD 112.40

1 Piece(s) 7 Day(s) or more 1071020200.05~1.00[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)