(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plunger PLX (Part Numbers)

Indexing Plunger PLX

Two types of standardized stroke for each pin diameter. For indexing or positioning.

[Features]
- Two types of standardized stroke for each pin diameter (except for ⌀10 and ⌀12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLXS-10X12-A

Drawing

PLX-A/PLX-A-RD

PLX-AK/PLX-AK-RD

Dimensional drawing of PLX-A, PLX-A-RD
Dimensional drawing of PLX-AK, PLX-AK-RD

No Knob, No Lock Nut

Without knob / with lock nut

No Knob, No Lock Nut
Without knob / with lock nut

Product Specifications

Material/finish

Product codePLX-APLX-AKPLX-A-RDPLX-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
SUM22L
Black oxide coating
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSUS301SUS301SUS301SUS301
Lock nutS45C
Black oxide coating
S45C
Black oxide coating

Standard table

PLX-A: No lock nut, PLX-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

PLX-A-RD: No lock nut, PLX-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PLX-4-4-A-RD44M8 × 11611.539165104.5 / 121,120 PXCS-8 - 10-**11
PLX-4-6-A-RD46M8 × 11611.541165104 / 12.51,120 PXCS-8 - 10-**11
PLX-5-5-A-RD55M10 × 11913.845186125 / 151,750 PXCS-10 - 12-**20
PLX-5-8-A-RD58M10 × 11913.848186125 / 181,750 PXCS-10 - 12-**20
PLX-6-6-A-RD66M12 × 1.52316.254226146.5 / 192,530 PXCS-12 - 14-**32
PLX-6-9-A-RD69M12 × 1.52316.257226146 / 252,530 PXCS-12 - 14-**33
PLX-8-8-A-RD88M16 × 1.52819.666268178.5 / 264,500 PXCS-16 - 17-**67
PLX-8-12-A-RD812M16 × 1.52819.670268178.5 / 284,500 PXCS-16 - 17-**68
PLX-10-12-A-RD1012M16 × 1.52819.670268179.5 / 387,030 PXCS-16 - 17-**69
PLX-12-15-A-RD1215M20 × 1.53325.486.533102211.5 / 4010,100 PXCS-20 - 22-**130
PLX-4-4-AK-RD44M8 × 11611.539165410134.5 / 121,120 PXCS-8 - 10-**16
PLX-4-6-AK-RD46M8 × 11611.541165410134 / 12.51,120 PXCS-8 - 10-**16
PLX-5-5-AK-RD55M10 × 11913.845186512175 / 151,750 PXCS-10 - 12-**27
PLX-5-8-AK-RD58M10 × 11913.848186512175 / 181,750 PXCS-10 - 12-**27
PLX-6-6-AK-RD66M12 × 1.52316.254226614186.5 / 192,530 PXCS-12 - 14-**42
PLX-6-9-AK-RD69M12 × 1.52316.257226614186 / 252,530 PXCS-12 - 14-**43
PLX-8-8-AK-RD88M16 × 1.52819.666268817248.5 / 264,500 PXCS-16 - 17-**87
PLX-8-12-AK-RD812M16 × 1.52819.670268817248.5 / 284,500 PXCS-16 - 17-**88
PLX-10-12-AK-RD1012M16 × 1.52819.670268817249.5 / 387,030 PXCS-16 - 17-**89
PLX-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5 / 4010,100 PXCS-20 - 22-**165

Selection support information

Depending on the product code, you can select the color of the part and with or without the lock nut.

Product codeLock nutKnob color
PLX-ANone^*1Matte black
PLX-AKAvailableMatte black
PLX-A-RDNone^*1Matt Red
PLX-AK-RDAvailableMatt Red

* 1: Please use the anti-loosening service.

Order example

Indexing Plunger PLX, order example

(1) Product code (2) B (3) s

Part Number
PLXS-10X12-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 47.00

1 Piece(s) 7 Day(s) or more Compact / Standard161012[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoPresenceNoNoNylon 6 (Mat Black)

Loading...

  1. 1
 

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant

Please check the type/dimensions/specifications of the part PLXS-10X12-A in the Indexing Plunger PLX series.

Similar Part Numbers

Part Number
PLX-10X12-GK
PLX-12X15-A
PLX-12X15-AK
PLXS-10X12-AK
PLXS-10X12-G
PLXS-10X12-GK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 30.90

1 Piece(s) 7 Day(s) or more Without Knob / Compact / Standard161012[Steel] Steel58.5[Steel] SteelNoHardeningNoBlack Oxide CoatingPresence-

SGD 32.19

1 Piece(s) 4 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingNoNylon 6 (Mat Black)

SGD 35.37

1 Piece(s) 7 Day(s) or more Compact / Standard201215[Steel] Steel82[Steel] SteelNoHardeningPresenceBlack Oxide CoatingPresenceNylon 6 (Mat Black)

SGD 51.33

1 Piece(s) 7 Day(s) or more Compact / Standard161012[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoPresenceNoPresenceNylon 6 (Mat Black)

SGD 46.46

1 Piece(s) 7 Day(s) or more Without Knob / Compact / Standard161012[Stainless Steel] Stainless Steel58.5[Stainless Steel] Stainless SteelNickel PlatingNoNoNoNo-

SGD 50.81

1 Piece(s) 7 Day(s) or more Without Knob / Compact / Standard161012[Stainless Steel] Stainless Steel58.5[Stainless Steel] Stainless SteelNickel PlatingNoNoNoPresence-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)