(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Welding Type Different Diameter Low Neck Tees

Welding Type Different Diameter Low Neck Tees

Made in Japan with inside/outside 320 - 400 buff polishing

[Features]
· Sanitary piping (1.0 S to 4.0S) is compliant with JIS-G3447 standards for stainless copper sanitary piping. Unions are by default manufactured in accordance with ISO standards.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TEEVX-W-316L-1.0SX15A
TEEVX-W-316L-1.5SX1.0S
TEEVX-W-316L-1.5SX8A
TEEVX-W-316L-1.5SX15A
TEEVX-W-316L-2.0SX1.0S
TEEVX-W-316L-2.0SX1.5S
TEEVX-W-316L-2.5SX1.0S
TEEVX-W-316L-2.5SX1.5S
TEEVX-W-316L-2.5SX2.0S
TEEVX-W-316L-3.0SX1.0S
TEEVX-W-316L-3.0SX2.0S
TEEVX-W-316L-3.0SX2.5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)

SGD 89.20

1 Piece(s) 11 Day(s) or more 1.0S~2.0S2317.515A1.0S

SGD 69.36

1 Piece(s) 11 Day(s) or more 1.0S~2.0S35.7231.0S1.5S

SGD 115.35

1 Piece(s) 11 Day(s) or more 1.0S~2.0S35.710.58A1.5S

SGD 95.81

1 Piece(s) 11 Day(s) or more 1.0S~2.0S35.717.515A1.5S

SGD 81.30

1 Piece(s) 11 Day(s) or more 1.0S~2.0S47.8231.0S2.0S

SGD 81.27

1 Piece(s) 11 Day(s) or more 1.0S~2.0S47.835.71.5S2.0S

SGD 115.55

1 Piece(s) 11 Day(s) or more 2.5S~4.5S59.5231.0S2.5S

SGD 115.54

1 Piece(s) 11 Day(s) or more 2.5S~4.5S59.535.71.5S2.5S

SGD 115.44

1 Piece(s) 11 Day(s) or more 2.5S~4.5S59.547.82.0S2.5S

SGD 143.80

1 Piece(s) 11 Day(s) or more 2.5S~4.5S72.3231.0S3.0S

SGD 143.72

1 Piece(s) 11 Day(s) or more 2.5S~4.5S72.347.82.0S3.0S

SGD 143.61

1 Piece(s) 11 Day(s) or more 2.5S~4.5S72.359.52.5S3.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Fitting Material SUS316L Dia., Center Reducing/Concentricity
Surface Finish Interior and Exterior Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Tee Neck Short Sleeve

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)