(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam FollowerCFH Type (Part Numbers)

Cam FollowerCFH Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cam FollowerCFH Type
  • Cam FollowerCFH Type

A cam follower where precision adjustment of the position is easily performed by turning the stud,
as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CFH10-1

Part Number
CFH10-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

SGD 31.28

1 Piece(s) 4 Day(s) or more -2612Cylindrical Outer RingWith Driver GrooveM10Carbon Steel5.336.7817000Open Type5.49NA

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Followers Type Eccentricity Size Standard Metric System
Roller Lining No Axis Presence Rolling Guide Method With Gage

Please check the type/dimensions/specifications of the part CFH10-1 in the Cam FollowerCFH Type series.

Similar Part Numbers

Part Number
CFH10
CFH10-1-A
CFH10-1M-A
CFH10-1MR
CFH10-1MR-A
CFH10-1MUU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

SGD 29.85

1 Piece(s) 4 Day(s) or more -2212Cylindrical Outer RingWith Driver GrooveM10Carbon Steel5.336.7817000Open Type4.7NA

SGD 34.63

1 Piece(s) 4 Day(s) or more -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Carbon Steel5.336.7817000No Seal5.49-

SGD 35.20

1 Piece(s) 4 Day(s) or more -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal5.49-

SGD 37.61

1 Piece(s) 43 Day(s) or more -2612Spherical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type2.06NA

SGD 41.39

1 Piece(s) 4 Day(s) or more -2612Spherical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal2.06-

SGD 40.75

1 Piece(s) 4 Day(s) or more -2212Cylindrical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Shield Type5.49NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)