(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

#500SP1-SL1 Thrust Washer (SPW)

#500SP1-SL1 Thrust Washer (SPW)

High performance characteristics in heavy load and low-speed operating environments.

[Features]
· Can be used in combination with SPB.
· For information about available combinations, refer to SPB. A product with an N symbol at the end of its part number is a no-mounting-hole type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SPW-0603
SPW-0803
SPW-1003
SPW-10010
SPW-1203
SPW-1203N
SPW-12010
SPW-1303
SPW-1403
SPW-1503
SPW-1603
SPW-1603N
SPW-1803
SPW-2005
SPW-2505
SPW-2505N
SPW-3005
SPW-3005N
SPW-3505
SPW-4007
SPW-4507
SPW-5008
SPW-6008
SPW-6508
SPW-7010
SPW-7510
SPW-8010
SPW-9010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D. d
(Ø)
Outer Diameter D
(Ø)
Thickness T
(mm)
Presence of Thrust Washer Plate Tapped Hole

SGD 16.75

1 Piece(s) 4 Day(s) or more 106.2253Available

SGD 15.81

1 Piece(s) 4 Day(s) or more 108.2283Available

SGD 15.82

1 Piece(s) 4 Day(s) or more 1010.2303Available

SGD 143.20

1 Piece(s) 4 Day(s) or more 10100.519010Available

SGD 17.09

1 Piece(s) Same day 1012.2403Available

SGD 17.08

1 Piece(s) 4 Day(s) or more 1012.2403No

SGD 165.29

1 Piece(s) 4 Day(s) or more 10120.520010Available

SGD 17.08

1 Piece(s) 4 Day(s) or more 1013.2403Available

SGD 19.58

1 Piece(s) Same day 1014.2403Available

SGD 23.34

1 Piece(s) 4 Day(s) or more 1015.2503Available

SGD 22.01

1 Piece(s) Same day 1016.2503Available

SGD 23.33

1 Piece(s) 4 Day(s) or more 1016.2503No

SGD 22.01

1 Piece(s) 4 Day(s) or more 1018.2503Available

SGD 20.91

1 Piece(s) 4 Day(s) or more 1020.2505Available

SGD 22.16

1 Piece(s) Same day 1025.2555Available

SGD 35.82

1 Piece(s) 4 Day(s) or more 1025.2555No

SGD 23.43

1 Piece(s) 4 Day(s) or more 1030.2605Available

SGD 25.00

1 Piece(s) 4 Day(s) or more 1030.2605No

SGD 30.11

1 Piece(s) Same day 1035.2705Available

SGD 34.91

1 Piece(s) 4 Day(s) or more 1040.2807Available

SGD 51.99

1 Piece(s) Same day 1045.2907Available

SGD 51.44

1 Piece(s) Same day 1050.31008Available

SGD 67.56

1 Piece(s) 4 Day(s) or more 1060.31208Available

SGD 74.22

1 Piece(s) 7 Day(s) or more 1065.31258Available

SGD 81.32

1 Piece(s) 4 Day(s) or more -70.313010Available

SGD 92.39

1 Piece(s) 7 Day(s) or more -75.314010Available

SGD 100.64

1 Piece(s) 4 Day(s) or more -80.315010Available

SGD 119.73

1 Piece(s) 4 Day(s) or more 1090.517010Available

Loading...

  1. 1

Basic Information

Material Metal Operating Environment Standard / Heat Resistant / Foreign object Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)