(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PS Bearing (PST)

PS Bearing (PST)

[Features]
· Low coefficient of friction, which maintains smooth operating conditions.
· Features low torque variations when starting and stopping and prevents stick slips.
· Has unit structure that slides inside the bearing. Wear of the bearing and the wear characteristics are not affected by the material or surface conditions of the mating parts.
· Demonstrates superior sliding performance in intermittent and sliding operations.
· The whole bearing unit is made of plastic. Small, lightweight, and superior corrosion resistance.
· Various sizes of standard products available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PST-163605
PST-204205
PST-254705
PST-305205
PST-406805
PST-507805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)

SGD 4.34

1 Piece(s) 4 Day(s) or more 101636

SGD 4.43

1 Piece(s) 4 Day(s) or more 102042

SGD 4.94

1 Piece(s) 4 Day(s) or more -2547

SGD 5.01

1 Piece(s) 4 Day(s) or more -3052

SGD 5.33

1 Piece(s) 4 Day(s) or more 104068

SGD 5.64

1 Piece(s) 4 Day(s) or more -5078

Loading...

  1. 1

Basic Information

Operating Environment Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)