(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment high rigidity cylinder mini guide slide (MGA6X5-R)

Drive equipment high rigidity cylinder mini guide slide MGA6X5-R

Compact design with integrated table, guide and cylinder, high precision mounting and you can change the direction of sensor switch and piping after purchase. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MGA6X5-R

Part Number
MGA6X5-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Piping Specification

SGD 281.41

1 Piece(s) 7 Day(s) or more 544620124177340.20.280.230.34Right hand side as seen from the rod side

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Stainless Steel Environment General Purpose
Guide Type Linear Guide Operating Speed(mm/s) 30::500 Max. Operating Pressure(MPa) 0.7
Table Parallelism(µm) 30 Cylinder Function Standard Magnet/Sensor Rail No
Connection Dia. M3X0.5

Please check the type/dimensions/specifications of the part MGA6X5-R in the Drive equipment high rigidity cylinder mini guide slide series.

Similar Part Numbers

Part Number
MGA10X30-R
MGA4.5X10-L
MGA4.5X10-R
MGA8X10-L
MGA8X10-R
MGA8X20-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Min. Operating Pressure
(MPa)
Allowable static moment Mp
(N•m)
Allowable static moment Mr
(N•m)
Allowable static moment My
(N•m)
Piping Specification

SGD 365.57

1 Piece(s) 7 Day(s) or more 30671026164177340.150.280.380.34Right hand side as seen from the rod side

SGD 281.32

1 Piece(s) 7 Day(s) or more 10424.518103926730.20.240.220.29Left hand side as seen from the rod side

SGD 280.82

1 Piece(s) 7 Day(s) or more 10424.518103926730.20.240.220.29Right hand side as seen from the rod side

SGD 309.41

1 Piece(s) 7 Day(s) or more 1044824144177340.150.280.380.34Left hand side as seen from the rod side

SGD 309.41

1 Piece(s) 7 Day(s) or more 1044824144177340.150.280.380.34Right hand side as seen from the rod side

SGD 323.57

1 Piece(s) 7 Day(s) or more 2054824144177340.150.280.380.34Left hand side as seen from the rod side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)