(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Korocon Mini-Roller Type Width 60-510 (KBW Type)

Korocon Mini-Roller Type Width 60-510 (KBW Type)

Can be used for various applications such as flow rack or guide KBS Series rail type. Conveyor length 100 to 2,000 mm in 150 mm units, roller width 100 to 500 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KBW[50,​100,​150,​200,​250,​300,​400,​500]X[150-2100/150]

Part Number
KBW[50,​100,​150,​200,​250,​300,​400,​500]X[150-2100/150]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 12.5 Application For transporting small items
Frame Type Straight Roller Type Straight Frame Material Aluminum
Frame Surface Treatment No Roller Surface Treatment No External Height H(mm) 35.5
Roller Strength(N / 1pc.) 4.9::4.9 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)