(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spur Gear m1.5 S45C Type (Part Numbers)

Spur Gear m1.5 S45C Type

Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.
[Many hole diameter dimensions]

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S1.5S27A-1210F

Part Number
S1.5S27A-1210F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

SGD 9.53

1 Piece(s) 6 Day(s) or more 1010Shape A2712H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----A1----

Loading...

  1. 1

Basic Information

Module 1.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S1.5S27A-1210F in the Spur Gear m1.5 S45C Type series.

Similar Part Numbers

Part Number
S1.5S100B-1618
S1.5S10L-1812
S1.5S12K-1808
S1.5S27A-1210F-H-11
S1.5S27A-1210F-H-12
S1.5S27A-1210F-H-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

SGD 79.00

1 Piece(s) 6 Day(s) or more 1018Shape B10016H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----B1----

SGD 26.46

1 Piece(s) 4 Day(s) or more 1012Groove1018-Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----L1----

SGD 11.27

1 Piece(s) 6 Day(s) or more 108K-Shaped1218H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

SGD 21.21

1 Piece(s) 13 Day(s) or more 1011Shape A2712H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

SGD 21.21

1 Piece(s) 13 Day(s) or more 1012Shape A2712H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

SGD 21.21

1 Piece(s) 13 Day(s) or more 1013Shape A2712H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)