(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cam Follower KR With Retainer (Part Numbers)

Cam Follower KR With Retainer

- Cam Follower with cage, KR series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 4 mm to 38 mm.
- The roller width can be selected from 7 mm to 36 mm.
- The allowable rotational speed of cam follower can be selectable up to 27000 RPM.
- Tightening method: By Head Hexagonal Hole or By Driver Groove.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product supply for some items in this series are unstable and may experience either longer delivery time or sales suspension

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KR40XLLH

Part Number
KR40XLLH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)

SGD 43.80

1 Piece(s) 8 Day(s) 104020Cylindrical Outer RingWith Head Hexagonal Hole-22[Metric System] Metric System-Holder MountedNoM18×1.51422.87000Presence-------

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KR40XLLH in the Cam Follower KR With Retainer series.

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Similar Part Numbers

Part Number
KR10XT2H
KR10XT2LLH/3AS
KR12T2LLH
KR47
KR47H
KR47LL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Full Length
(mm)
Hexagonal hole size
(mm)
JAN code Trusco Code Qty. Mass
(g)

SGD 28.15

1 Piece(s) 7 Day(s) or more -107Cylindrical Outer RingWith Head Hexagonal HoleM3×0.54[Metric System] Metric System-Holder MountedNo-1.641.2727000--------

SGD 35.50

1 Piece(s) 4 Day(s) or more 10107Cylindrical Outer Ring-M3×0.54-No----1.2727000Presence3------

SGD 34.30

1 Piece(s) 4 Day(s) or more -128Spherical Outer RingWith Head Hexagonal HoleM4×0.74.8[Metric System] Metric System-Holder MountedNo-2.171.6925000Presence-------

SGD 51.60

1 Piece(s) 7 Day(s) or more -4724Spherical Outer RingWith Driver Groove-25[Metric System] Metric System-Holder MountedNoM20×1.520.733.56000--------

SGD 51.60

1 Piece(s) 8 Day(s) 104724Spherical Outer RingWith Head Hexagonal Hole-25[Metric System] Metric System-Holder MountedNoM20×1.520.733.56000--------

SGD 68.10

1 Piece(s) 10 Day(s) 104724Spherical Outer RingWith Driver Groove-25[Metric System] Metric System-Holder MountedNoM20×1.520.733.56000Presence-------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)