(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Cartridge Shape

Cast Iron Cartridge Shape

[Features]
·The outer circumference of the housing is cylindrical and finished to an accuracy of h7, and the bearing outer diameter and the housing inner diameter are spherical so that the entire unit has aligning capability and move freely in the axial direction.
·Therefore, it is used in the non-locating bearing when the shaft is long enough to allow the expansion and contraction of the shaft caused by temperature difference to escape.
·The mounting to the shaft is an adapter system, which is suitable for locations with vibration.

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

PDF

Japanese Only

Drawing

Cast iron cartridge drawing

Product Specifications

  • Cylindrical bore, set screw type

The nominal number of the unit indicates the lubrication-free type, and the symbol "D1" is added after the nominal number for the lubrication type.

Standard table

Cast iron cartridge standard table
Part Number
UCC204
UCC204D1
UCC205
UCC205D1
UCC206
UCC206D1
UCC207D1
UCC207HT2D1
UCC208
UCC208D1
UCC209
UCC209D1
UCC210
UCC210D1
UCC309D1
UCC316D1
UCC324D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Specifications/Environment Seal Lubrication method Temperature Properties Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)

SGD 21.71

1 Piece(s) 4 Day(s) or more 102072128006650-NoOil-Free TypeStandard--12800

SGD 21.38

1 Piece(s) 7 Day(s) or more 102072128006650-NoOil Supply TypeStandard--12800

SGD 29.40

1 Piece(s) 7 Day(s) or more 102580140007850-NoOil-Free TypeStandard--14000

SGD 24.50

1 Piece(s) 7 Day(s) or more 102580140007850-NoOil Supply TypeStandard--14000

SGD 37.20

1 Piece(s) 4 Day(s) or more 1030851950011300-NoOil-Free TypeStandard--19500

SGD 37.10

1 Piece(s) 7 Day(s) or more 1030851950011300-NoOil Supply TypeStandard--19500

SGD 42.10

1 Piece(s) 7 Day(s) or more 1035902570015300-NoOil Supply TypeStandard--25700

SGD 47.40

1 Piece(s) 7 Day(s) or more 1035902570015300Heat ResistanceNoOil Supply TypeFor Heat Resistant--25700

SGD 43.70

1 Piece(s) 4 Day(s) or more 10401002910017800-NoOil-Free TypeStandard--29100

SGD 53.70

1 Piece(s) 7 Day(s) or more 10401002910017800-NoOil Supply TypeStandard--29100

SGD 51.00

1 Piece(s) 7 Day(s) or more 10451103250020400-NoOil-Free TypeStandard--32500

SGD 63.50

1 Piece(s) 6 Day(s) or more 10451103250020400-NoOil Supply TypeStandard--32500

SGD 57.70

1 Piece(s) 7 Day(s) or more 10501203500023200-NoOil-Free TypeStandard--35000

SGD 74.10

1 Piece(s) 4 Day(s) or more 10501203500023200-NoOil Supply TypeStandard--35000

SGD 126.30

1 Piece(s) 7 Day(s) or more 10451305300032000-NoOil Supply TypeStandard--53000

SGD 467.36

1 Piece(s) 7 Day(s) or more 1080200-86500--Oil Supply TypeStandardStandardNo123000

SGD 1,284.00

1 Piece(s) 7 Day(s) or more 10120320-185000--Oil Supply TypeStandardStandardNo207000

Loading...

  1. 1
 

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Cartridge type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Rolling Element Material Steel Surface Treatment No
Cover Type No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)